Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-M-Multi-Ex Metr. - HSK Ex-e Cable glands for special applications
Bill of material
HSK-M-Multi-Ex 1.687.1601.50
AG
Thread
M 16 x 1.5
GL
6 mm
H
21 mm
SW
17 / 19 mm
ABD
Number of holes x d
BN
Order No.
1.687.1601.50
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices